Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
KEBA
Electromobility
Charging stations
KeContact P30
KeContact P30 X series
KeContact P30 x-series - 22kW-3phase I socket I WiFi I 15118
KEBA
...
Charging stations
KeContact P30
KeContact P30 X series
KeContact P30 x-series - 22kW-3phase I socket I WiFi I 15118
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
128821 P30 x-series I 22kW-3phase I socket I WiFi I 15118
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Art.Nr.
MANR
LOD Level
LODLEVEL
Product description
PB
Product Code
PC
EAN Code
EAN
Performance variants
LEI [kW]
Socket
BU
22 kW variant
BU1
OCPP-Backend
OCP
Energy meter (LED display)
ENG
Local load management
LOK
Power monitoring
STR
1
128821
400
P30 x-series I 22kW-3phase I socket I WiFi I 15118
KC-P30-ES2400B2-E0P-GE
9120050716292
22
type 2 standard socket according to EN 62196-1 and VDEAR-E 2623-2-2
up to 32 A / 400 V AC
Yes
Yes
Master
Yes
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
KEBA
- KeContact P30 x-series
Order number
128821
Shorttext
22kW-3phase I socket I WiFi I 15118
Latest change
08.01.2025 07:58:51
Unit
Keywords
Charging stations
Electromobility
series
socket
Classifications
By BIM categories
BIM_ELECTRICAL_DEVICES Electrical devices
CNS
CNSERPBASE Object Properties
Certificate REACH
Yes
Certificate RoHS
Yes
CNSPHYPROP Physical Properties
ECLASS 14.0
27-14-47-01 Charging device E-Mobility
27-14-47-03 Charging controller E-Mobility
ECLASS 9.1
27-14-47-01 Charging device E-Mobility
27-14-47-03 Charging controller E-Mobility
ETIM 10.0
EC002883 Charging device for electric vehicles
EC002889 Protection controller for electric vehicle charging devices
EC004824 Mounting post for electrical vehicle charging devices
ETIM 8.0
EC002883 Charging device E-Mobility
EC002889 Charging controller E-Mobility
OmniClass 2006
23-80_05_00 23-80 05 00 Complete Electric Power and Lighting Systems
23-80_00_00 23-80 00 00 Electric Power and Lighting
OmniClass
23-35 00 00 23-35 00 00 - Electrical And Lighting Specific Products And Equipment
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
60_70_06 60 70 06 - Batteries and chargers